Catalog navigation
CAD model selection
HELP_VARIABLE
Company
NITTO KOHKI
Description
MC-SH Type - Socket
Bill of material
MC-03SH BRASS NBR
CNSORDERNO
Order number
MC-03SH BRASS NBR
ASSYNO
Assy No.
CA82258
S
Application (Tube)
3 mm ID
MT
Material
BRASS
M
Mass
7.0 g
L
(27.5) mm
D
ΦD
9.5 mm
A
8 mm
T
ΦT
3.5 mm
B
ΦB
1.2 mm
SM
Seal material
NBR
Download CAD models
Previews
3D
Dimension
2D
+81(0) 3-5961-5031